??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.0603 Vertical Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamps with horizontal base and safety lock
Bill of material
23330.0603 Vertical Toggle Clamp
BESTNR
Ref. No.
23330.0603
NG
Nominal size
3
AS
Clamping screw
M 6 x 35 mm
D1
5.5 mm
B1
43 mm
B2
6 mm
B3
23.0 - 31 mm
H1
139.5 mm
H2
23.0 mm
H3
12 mm
H4MIN
-3.0 mm
H4MAX
4.5 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
78 mm
L2
89 mm
L3
52 mm
L4
11 mm
L5
25 mm
L6
32 mm
L7
6.0 mm
L8
20.0 mm
L9
12.5 mm
F1
Holding force
1.0 kN
F2
Holding force
1.2 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
238 g
Embedded user actions